Photo is representative
Download
Eaton Bussmann series low voltage NH IP protection kit, 160 A, 690 V, NH00
Product Name |
Eaton Bussmann series low voltage NH IP protection kit
|
Catalog Number |
SDL-00
|
UPC |
051712485913
|
Product Length/Depth |
78.5 mm
|
Product Height |
45 mm
|
Product Width |
20 mm
|
Product Weight |
116 g
|
Compliances |
CE
RoHS Compliant |
Certifications |
IEC
|
Amperage Rating |
160 A
|
Voltage rating |
690 V
|
Fuse size |
NH00
|