Download document () of 20

SP20HBASE

Eaton Bussmann series low voltage British standard fuse holder, low voltage, 20 A, AC 660 V, BS

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SP20HBASE
EAN
5027590511131
Product Length/Depth
27 mm
Product Height
55 mm
Product Width
106.4 mm
Product Weight
146.4 g
Compliances
CE
RoHS Compliant
Certifications
BS

Electrical data

Amperage Rating
20 A

Product specification

Number of poles
Single-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.