Download document () of 20

SP63HBASE

Eaton Bussmann series low voltage British standard fuse holder, LV, 63 A, AC 660 V, BS

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SP63HBASE
EAN
5027590511216
Product Length/Depth
135 mm
Product Height
70 mm
Product Width
35 mm
Product Weight
331.6 g
Compliances
CE
RoHS Compliant
Certifications
BS

Electrical data

Amperage Rating
63 A

Product specification

Number of poles
Single-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.