
Eaton Bussmann series low voltage british standard fuse, 4A, AC 240 V, V88/E1, 12 x 47 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
SSD4
|
UPC |
051712841290
|
EAN |
5027590511810
|
Product Length/Depth |
47 mm
|
Product Height |
12 mm
|
Product Width |
12 mm
|
Product Weight |
11.6 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269-2 |
Amperage Rating |
4 A
|
Breaking capacity |
33 kA
|
Interrupt rating |
33 kAIC
|
Rated switching capacity |
33 kA
|
Voltage rating |
240 V
|
Voltage type |
AC
|
Color |
None
|
Fuse type |
SSD
|
Class |
Class gG/gL
|
Connection |
Blade end
|
Construction size |
E1
|
Fitted with: |
Offset bladed tags
|
Fuse indicator |
None
|
Fuse shape |
Offset bladed tags
|
Fuse size |
BS88/E1
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
gL/gG (cable protection/equipment protection)
|