Eaton Bussmann series low voltage NH IP protection kit, 160 A, 690 V, Three-pole, DIN rail, NH00
Product Name |
Eaton Bussmann series low voltage NH IP protection kit
|
Catalog Number |
TD00-DI
|
EAN |
5027590415699
|
Product Length/Depth |
120 mm
|
Product Height |
51.6 mm
|
Product Width |
97 mm
|
Product Weight |
428 g
|
Compliances |
CE
RoHS Compliant |
Certifications |
IEC 60269-1
|
Amperage Rating |
160 A
|
Voltage rating |
690 V
|
Fuse size |
NH00
|
Number of poles |
Three-pole
|
Mounting method |
DIN rail
|