Download document () of 20

UTL 4W4 series

Our Souriau UTL 4W4 hybrid connector features both power and signal contacts integrated seamlessly into one compact design. This innovative connector slashes costs, streamlines inventory, and simplifies design processes. 

Our hybrid solution combines the functionality of two connectors into one, reducing inventory and cost. This means fewer parts to stock, fewer part numbers to track, and ultimately, lower total cost of ownership. The Souriau UTL 4W4 empowers engineers to optimize space without sacrificing performance: whether you are in telecommunications, automotive, or industrial applications, our connector delivers unparalleled reliability and connectivity.

Experience the power of connectivity with our all-in-one hybrid connector. Embrace simplicity, enhance efficiency, and unlock new possibilities for your designs.

Core features

  •  Mixes power and signal layouts
  • Operating temperature: -40° +105°C
  • Sealing: IP68/IP69K 
  • UV resistant with F1 material 
  • Moisture-proof 
  • Current breaking capacity 
  • Standards: UL94V0 / UL94HB 
  • RoHS and REACH compliant

Enhanced connectivity

Locking mechanisms assist connector coupling and maintain electrical continuity, ensuring reliable performance.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close