Download document () of 20

MBR series (15W)

The 15W MBR series consists of low power encapsulated converters which incorporate full surge and transient protection to RIA12 and EN50155. They are available in single, dual, and triple output versions, with nominal inputs from 24V up to 110V. Normally supplied with pins for PCB mounting, they are also available with flying leads for bulkhead mounting.

Core features

  • Fully protected to rail norms
  • Rugged encapsulated construction
  • Up to three outputs
  • Choice of connections - PCB pins or cables
Specifications

Options

  • DC input models cover 24V, 36V, -52V, 72V & 110V nominal input voltage
  • Output voltages from 5V to 48V catered for
  • DIN rail mounting also available
  • Various cable length options available

Standards & Certifications

  • EN 50155 (2007), EN 50121.3.2 (2006)
  • BRB RIA 12, 13, 18 & 20
  • EN 45545-2 (2020)
Download Links
X
Download Close