Knowledge Search
Download document () of 20
Yeasts

SIHA Active Yeast 2

SIHA Active Yeast 2 is a pure, highly active dry yeast concentrate of natural wine yeast from top locations in Rhine-Hessen. This dry active yeast ensures rapid pre-fermentation and safe full fermentation even under adverse conditions. It is therefore also suitable for fermenting musts, mashes and re-diluted fruit juice concentrates.

Feature
Saccharomyces yeast species for fast fermentation at difficult fermentation parameters
Suitable for
All grape varieties
Temperature/Dosage
17-22 °C, max. 10-15 g/hl

Core features

  • Very rapid pre-fermentation and reliable full fermentation over a wide temperature range
  • Quickly displaces wild yeasts and bacteria, prevents undesirable fermentation by-products
  • Results in aromatic wines with pronounced character (clear type and location bouquet)
  • Easily suspended through stirring = straightforward application
  • Low foaming
  • Low nutrient requirement profile
Specifications
Application
Quantity required
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
Grape must red 0.8 – 1.3
(10 – 15)
0.8 – 1.7
(10 – 20)
Grape must white 0.8 – 1.3
(10 – 15)
0.8 – 1.7
(10 – 20)
Apple must 0.8 – 1.3
(10 – 15)
0.8 – 1.7
(10 – 20)
Fruit must 0.8 – 1.3
(10 – 15)
1.3 – 1.7
(15 – 20)
Mashes 0.8 – 1.7
(10 – 20)
1.3 – 2
(15 – 25)
Download Links
X
Download Close