If you would like to learn more about Eaton's portfolio of EV charging infrastructure (EVCI) and how you can benefit from our Buildings as a Grid approach, do not hesitate to contact us for personlaized recommendation from our experts.
Need help understanding the essentials of EV charging?
Want to know the difference between AC and DC chargers? Do you know what PHEV and BEV stand for?
If you are new to EVs and want to find out more, this is the guide for you. As well as explaining why EV ownership is growing so fast, we set out basic concepts that relate to the main types of EVs currently available, focusing specifically on how to charge the vehicles most effectively and how they can become an integral part of energy hubs with the buildings where they are charged.
| Product range | ||||
|---|---|---|---|---|
|
Green Motion DC 22 22 kW |
Green Motion DC 22 Mobile 22 kW |
Green Motion DC 44/66 44 kW |
Green Motion DC 44/66 66 kW |
| Power input | ||||
Input voltage |
3 x 400 V 50 Hz |
3 x 400 V 50 Hz |
||
Maximum input current |
3 x 32 A (22 kW) |
3 x 64 A (44 kW) |
3 x 96 A (66 kW) | |
| Power factor | >0.99 | |||
| Earthing system | TN, TT | |||
| Phase | 3-phase | |||
| AC power supply and connector | N/A | Cable length: 15 m Connector type: CEE, 5-pole Connector, ingress protection range: IP 44 |
N/A | |
| Power output | ||||
| Output power | 22 kW | 44 kW | 66 kW | |
Output voltage |
50 V - 500 V | |||
| Output current DC at nominal power | 110 A | 165 A | ||
Output type |
CCS2 (default) CCS2 and CHAdeMO (optional) |
|||
| Efficiency | ≤ 96% | |||
| Simultaneous charging | 1 | |||
| User interface and control | ||||
| User interface | Visual charging status indicators, 10-inch color touchscreen display | |||
| Access control | RFID, Scan & Charge | |||
| Network interface | Ethernet (RJ45) cable | |||
| Remote management | Eaton Charging network manager | |||
| Display language | English, French, German − other languages on request | |||
| Environmental | ||||
| Operating temperature | −25 °C to +45 °C | |||
| Altitude | 2000 m | |||
| Installation | Wall-mounted; floor-mounted (optional) | Mounted on a trolley | Floor-mounted | |
| Humidity | < 95% relative humidity | |||
| Mechanical | ||||
| Dimensions (H x W x D) in mm | 520 x 360 x 265 | 947 x 984 x 453 | 1775 x 833 x 265 | 1775 x 833 x 265 |
| Net weight (without cables) | 53 kg | 93 kg | 175 | 210 |
| Housing material | Stainless steel | |||
| Cooling | Forced air | |||
| Charging cable length | 5 meters | |||
| Standards | ||||
| Conformity | IEC 61851-1 | |||
| Degree of protection | IP54 | |||
| Impact strength of the charger | IK10 | |||
| Impact strength (screen and RFID) | IK08 | |||
| Communication protocol | OCCP 1.6J or superior | |||
| Bidirectional | Vehicle-to-grid (V2G) ready | |||
| Protection | Overcurrent, undervoltage, overvoltage, residual current, surge protection, short circuit, over temperature, ground fault, galvanically insulated | |||
| Options | ||||
| Cable | CHAdeMO | |||
| Floor-mounted | Floor-mounted pedestal | No | Yes | |
| Network interface | 3G/4G | |||
| Software licenses | Eaton Scan & Charge Eaton Charging network manager |
|||
| Warranty | ||||
Warranty |
2 years | |||
Charging mode |
EN 61851-21-1, EN 61851-21-2, EN 61851-23 and EN 61851-24 |
|||
Rated withstand current |
< 10 kA (effective value in accordance with EN 61439-1) | |||
Insulation |
EN 60664-1:2007 |
EN 60664-1 |
||
Version |
EN 62196-1 and EN 62196-3 | |||
Product |
EN 61000-6-1 and EN 61000-6-3 |
EN 61000-6-1 and EN 61000-6-3 |
||
ISO |
15118 | |||
DIN |
70121 | |||
CHAdeMO |
0.9/1.0 |
1.2/2.0 |
||