Download document () of 20

027399
Model code: GA-2-I44

Eaton xEnergy Safety Ci LV systems LV switchgear. Component cover, fuse switch-disconnector GSTA2, for CI44

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure accessory
Catalog Number
027399
EAN
4015080273998
Product Length/Depth
50 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
0.511 kg
Compliances
RoHS conform
Model Code
GA-2-I44

Product specifications

Used with
CI44…
GSTA2 fuse switch-disconnector, with A-GSTA2 adapter plate
Modular busbar system
Prepared enclosure
xEnergy Safety Ci
Special features
Always also order fixing kit AH-GA
Type
  • Modular busbar system
  • Prepared enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Protective shroud
Color
Gray
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other
Functions
Prepared enclosure

Export product specification