Download document () of 20

036888
Model code: H-K95/5

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Terminal shroud, for K95/3 (/4, /5)

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
036888
EAN
4015080368885
Product Length/Depth
50 mm
Product Height
115 mm
Product Width
161 mm
Product Weight
0.099 kg
Compliances
RoHS conform
Model Code
H-K95/5

Product specifications

Used with
K95/3, K95/4, K95/5
Accessory/spare part type
Cover
Terminal shrouds, 5 pole
Terminal accessories
Accessory
Functions
Accessory
Special features
  • Including warning label to DIN (lightning symbol)
  • Break off end sections for 3 and 4 pole terminal shrouds

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.