Download document () of 20

039261
Model code: H-K150/5

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Terminal shroud, for K150/3 (/4, /5)

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
039261
EAN
4015080392613
Product Length/Depth
50 mm
Product Height
115 mm
Product Width
160 mm
Product Weight
0.16 kg
Compliances
RoHS conform
Model Code
H-K150/5

Product specifications

Used with
K150/3, K150/4, K150/5
Accessory/spare part type
Cover
Terminal shrouds, 5 pole
Terminal accessories
Accessory
Functions
Accessory
Special features
  • Including warning label to DIN (lightning symbol)
  • Break off end sections for 3 and 4 pole terminal shrouds

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.