Download document () of 20

044948
Model code: B3.1/5-PKZ0

Eaton Moeller® series B3 Three-phase busbar link, Circuit-breaker: 5, 261 mm, For PKZM0-... or PKE12, PKE32 without side mounted auxiliary contacts or voltage releases

General specifications

Product Name
Eaton Moeller® series B3 Accessory Three-phase busbar link
Catalog Number
044948
EAN
4015080449485
Product Length/Depth
264 mm
Product Height
34 mm
Product Width
11 mm
Product Weight
0.109 kg
Certifications
CE
CSA Class No.: 3211-06
CSA File No.: 98494
UL
UL File No.: E36332
CSA
CSA-C22.2 No. 14
IEC/EN 60947-4-1
UL 508
UL Category Control No.: NLRV
Model Code
B3.1/5-PKZ0

Features & Functions

Color
Black
Features
Insulated
Functions
Can be extended by rotating installation
Number of phases
3
Number of poles
Three-pole

General

Mounting width
45 + 9 mm
Overvoltage category
III
Pollution degree
3
Product category
Accessories
Rated impulse withstand voltage (Uimp)
6000 V AC
Suitable for
5 Circuit-breakers

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Electrical rating

Rated operational voltage (Ue) - max
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
63 A

Short-circuit rating

Rated conditional short-circuit current (Iq)
0 kA
Rated short-time withstand current (Icw)
0 kA

Design verification

Equipment heat dissipation, current-dependent Pvid
8.4 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
2.8 W
Rated operational current for specified heat dissipation (In)
63 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification