Download document () of 20
Discontinued

046299
Model code: I8

Eaton Moeller® series RMQ16 Surface mounting enclosure, 8 mounting locations

General specifications

Product Name
Eaton Moeller® series RMQ16 Accessory Surface mounting enclosure
Catalog Number
046299
EAN
4015080462996
Product Length/Depth
100 mm
Product Height
75 mm
Product Width
153 mm
Product Weight
0.335 kg
Certifications
UL Category Control No.: NKCR
UL
CSA Class No.: 3211-03
UL File No.: E29184
CSA
CSA-C22.2 No. 14-05
UL 508
CE
IEC/EN 60947-5
CSA File No.: 46552
Model Code
I8

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Molded cover fixing screws
Connection to SmartWire-DT
No
Enclosure material
Plastic
Enclosure type
Surface mounting housing
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Number of command positions
8
Number of locations
8
Enclosure color
Gray
Material quality
Other
Opening diameter
16 mm
Static heat dissipation, non-current-dependent Pvs
0 W
Degree of protection
NEMA 1
IP65
Functions
For conventional wiring
Knockouts
4 x M20 (cable entry knockouts at the bottom)
7 x M20 (cable entry knockouts at the side)

Export product specification