Download document () of 20

048101
Model code: H-MCSN

Eaton Moeller® series MCS Shroud, IP65_x, light Gray

General specifications

Product Name
Eaton Moeller® series MCS Accessory Shroud
Catalog Number
048101
EAN
4015080481010
Product Length/Depth
61 mm
Product Height
71 mm
Product Width
97 mm
Product Weight
0.089 kg
Compliances
CE
Model Code
H-MCSN

Product specifications

Type
Shroud
Accessory/spare part type
Cover
Color
Light gray
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.