Download document () of 20

077222
Model code: D125-CI43/T

Eaton xEnergy Safety Ci LV systems LV switchgear. Cap, + door, transparent smoky gray, HxWxD=250x375x25mm

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure cover with door
Catalog Number
077222
EAN
4015080772224
Product Length/Depth
376 mm
Product Height
155 mm
Product Width
251 mm
Product Weight
0.82 kg
Compliances
RoHS conform
Model Code
D125-CI43/T

Product specifications

Used with
U-CI43…
xEnergy Safety Ci
Basic enclosure
Enclosure cover
Special features
  • Transparent door
  • with quick-release fasteners
  • Opening angle 180°
  • Door hinges can be subsequently changed to left, right, top or bottom.
Type
  • Basic enclosure
  • Enclosure cover
  • xEnergy Safety Ci
Accessory/spare part type
Enclosure cover with door
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
850 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
10 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65, with base unit
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Surface finishing
Untreated
Color
Other
Degree of protection
IP65
Unit type
Modular system
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
12 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
12 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
12 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
24 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
24 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
24 W
Mounting depth
125 mm
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Cover/door type
Transparent
Material
Plastic
Suitable for
Outdoor set-up
Functions
Basic enclosure

Export product specification