Download document () of 20

1014907
Model code: AFTAKKLEM-SET-15-10MM2

AFTAKKLEM-SET-15-10MM2. Set with 5 terminal clambs for max 10 mm2

General specifications

Product Name
Eaton Systeem 55 other accessory
Catalog Number
1014907
EAN
8711426992696
Product Length/Depth
130 mm
Product Height
67 mm
Product Width
97 mm
Product Weight
0.06 kg
Compliances
RoHS conform
Model Code
AFTAKKLEM-SET-15-10MM2

Product specifications

Insulation material
Other
Core diameter - max
1 mm
Core diameter - min
1 mm
Nominal cross section - max
10 mm²
Insulation color
Other
Model
Branch
Nominal cross section - min
10 mm²
Number of cores - max
1
Operating temperature - max
105 °C
Operating temperature - min
105 °C
Outer diameter - max
1 mm
Outer diameter - min
1 mm
Ambient temperature - min
-5 °C
Ambient temperature - max
40 °C
Suitable for outer diameter - min
3.5 mm
Suitable for outer diameter - max
3.5 mm

Export product specification