BC-A-3/39-TW . Surface-mount DBO, 3-row, with rear wall and white door, class 2
| Product Name | 
                                                Eaton xComfort BC version A
                                             | 
| Catalog Number | 
                                                101560
                                             | 
| EAN | 
                                                4015081014521
                                             | 
| Product Length/Depth | 
                                                480 mm
                                             | 
| Product Height | 
                                                145 mm
                                             | 
| Product Width | 
                                                260 mm
                                             | 
| Product Weight | 
                                                1.8 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                BC-A-3/39-TW
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.13 Mechanical function | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                650 °C; meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Not relevant to indoor installations.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply to enclosures without lifting aids.
                                             | 
| 10.2.6 Mechanical impact | 
                                                IK07
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                IP40
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.5 Protection against electric shock | 
                                                Protection class 2, therefore not applicable.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Ui = 440 V AC
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                4 kV
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Meets the product standard's requirements.
                                             | 
| Enclosure material | 
                                                Plastic
                                             | 
| Built-in width | 
                                                234 mm
                                             | 
| Built-in depth | 
                                                46 mm
                                             | 
| Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) | 
                                                20 W
                                             | 
| Closure type | 
                                                Other
                                             | 
| Cover/door model | 
                                                With notch
                                             | 
| Cover/door type | 
                                                Door  Single | 
| RAL-number | 
                                                9010
                                             | 
| Width in number of modular spacings | 
                                                13
                                             | 
| Color | 
                                                White
                                             | 
| Number of rows | 
                                                3
                                             | 
| Degree of protection | 
                                                IP40
                                             | 
| Functions | 
                                                Sealable
                                             | 
| Mounting method | 
                                                DIN-rail  Surface mounted (plaster) | 
| Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) | 
                                                41 W
                                             | 
| Internal depth | 
                                                72 mm
                                             | 
| Number of openings for socket outlets | 
                                                0
                                             |