Download document () of 20

101681
Model code: DILM150-XRL

Eaton Moeller® series DILM Reversing wiring kit DILM80 to DILM150

General specifications

Product Name
Eaton Moeller® series DILM reversing wiring kit
Catalog Number
101681
EAN
4015081015719
Product Length/Depth
175 mm
Product Height
50 mm
Product Width
120 mm
Product Weight
1 kg
Certifications
CSA Class No.: 2411-03, 3211-04
CSA file No. 012528
IEC/EN 60947-4-1
UL 508
CSA-C22.2 No. 14-05
CE marking
UL Category Control No.: NLRV
UL File No.: E36332
UL Listed
CSA certified
Model Code
DILM150-XRL

Product specifications

Model
Reversing switching
Suitable for number of poles
3

Export product specification