Download document () of 20

1021007
Model code: E62C

Eaton Systeem 55 LV systems Final Distribution Boards. Grommet 1 x 25

General specifications

Product Name
Eaton Systeem 55 cable grommet
Catalog Number
1021007
EAN
8711426791138
Product Length/Depth
197 mm
Product Height
52 mm
Product Width
140 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
E62C

Product specifications

Features
Halogen free
Thread size
0
Bore diameter
41 mm
For wall thickness - max
5 mm
For wall thickness - min
3 mm
Number of cables - max
1
Number of cables - min
1
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Suitable for cable diameter - max
25 mm
Suitable for cable diameter - min
17 mm
Thread size (PG)
29
Cable entry type
Round
Color
Black
Degree of protection
Other
Surface protection
Other
Material quality
Other
Material
Rubber
Model
Other

Export product specification