Download document () of 20

102436
Model code: BPZ-DT-800/20

Eaton xEnergy Basic LV systems Low voltage switchgear. Glass door, for HxW=2060x800mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102436
EAN
4015081023240
Product Length/Depth
45 mm
Product Height
2010 mm
Product Width
815 mm
Product Weight
8.2 kg
Compliances
RoHS conform
Model Code
BPZ-DT-800/20

Product specifications

Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
2060 mm
Suitable for width
800 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel/glass
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification