Download document () of 20

102477
Model code: BPZ-BR/KB24

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting element for 4-phase busbar

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
102477
EAN
4015081023653
Product Length/Depth
100 mm
Product Height
10 mm
Product Width
170 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
BPZ-BR/KB24

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Application
4-phase busbar
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification