Download document () of 20

102719
Model code: BPZ-KB-13/125

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 4 poles, 125A, 13 positions

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102719
EAN
4015081025794
Product Length/Depth
48 mm
Product Height
93 mm
Product Width
126 mm
Product Weight
0.396 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1
Model Code
BPZ-KB-13/125

Product specifications

Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • Zinc plated (Hexagon socket set screw, Surface finish)
Functions
Additional equipment
Torque rating
1.5 Nm
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
35 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
2.5 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
2.5 mm²
Amperage rating
125 A
Rated short-time withstand current (Icw)
4.2 kA
Cover/door color
Clear (housing body)
Voltage rating at DC Cu (IEC) - max
1500 VDC
Number of poles
Four-pole
Degree of protection
IP20
Mounting position
Universal
Clamp material
Brass
Plain
Comparative tracking index (CTI)
PC = 300 V
PA66 = 600 V
Housing material
PC
PA66
Housing color
Light gray (RAL 7035)
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Flame classification (UL 94)
V-2 (PC)
V-0 (PA66)
Heat deflection temperature
PC ≥ 120 °C
PA66 ≥ 140 °C
Number of clamp positions per pole
13
Number of clamping units per pole
14
Rated peak withstand current
29 kA
Voltage rating at AC Cu (IEC) - max
690 VAC
Rated operation current (Ie) Cu (IEC)
125 A
Terminal capacity (single/multi-wire)
1.5 mm² - 16 mm² (outgoing)
1.5 mm² - 10 mm² (outgoing, fine wire (with sleeve))
1.5 mm² - 25 mm² (outgoing)
1.5 mm² - 16 mm² (outgoing, fine wire (with sleeve))
6 mm² - 25 mm² (incoming, fine wire (with sleeve))
6 mm² - 35 mm² (incoming)

Export product specification