Download document () of 20

102721
Model code: BPZ-CL-70/30

Eaton xEnergy Basic LV systems Low voltage switchgear. Connection tab for 1-pole terminal block, L x W x H = 9 x 70 x 30 mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102721
EAN
4015081025817
Product Length/Depth
70 mm
Product Height
9 mm
Product Width
30 mm
Product Weight
0.09 kg
Compliances
RoHS conform
Model Code
BPZ-CL-70/30

Product specifications

Used with
BPZ-KB-11/400 (power distribution block)
Type
Additional equipment
Accessory/spare part type
Other
Accessory
Amperage rating
400 A
Material
Copper
Brass
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification