Download document () of 20

1037

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Insulated, Malleable iron, 105°C, Threaded, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
1037
UPC
784564110374
Product Length/Depth
3.31 in
Product Height
1 in
Product Width
3.31 in
Product Weight
0.44 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Insulator
Insulated
Temperature rating
105°C
Thread
Threaded
Trade size
2-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.