Download document () of 20

106716
Model code: XME1610C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=400x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106716
EAN
4015081064861
Product Length/Depth
920 mm
Product Height
25 mm
Product Width
310 mm
Product Weight
3.6 kg
Compliances
RoHS conform
Model Code
XME1610C

Product specifications

Number of height units
0
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.