Download document () of 20

106736
Model code: XMMC0608M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for FAZ, vertical, HxW=150x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106736
EAN
4015081065066
Product Length/Depth
100 mm
Product Height
60 mm
Product Width
720 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
XMMC0608M

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.