Download document () of 20

106741
Model code: XNBW-R3

Eaton xEnergy Main LV systems LV switchgear, Fixing bracket, cable anchoring rail 3

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106741
EAN
4015081065110
Product Length/Depth
80 mm
Product Height
60 mm
Product Width
70 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
XNBW-R3

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.