Download document () of 20

107173
Model code: BBC-FL5

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar shroud section, 12-30x5, B=1m

General specifications

Product Name
Eaton xEffect SASY 60i cover
Catalog Number
107173
EAN
4015081069361
Product Length/Depth
1000 mm
Product Height
9 mm
Product Width
40 mm
Product Weight
0.148 kg
Compliances
UL CSA09 (refer to approbation report)
CE marking
CSA-C22.2 No. 14
IEC 60439-1
UL508A
RoHS conform
Certifications
UL (File No. E300273)
North America (UL listed, CSA certified)
CSA (Class No. 3211-37)
CSA (File No. 236217)
UL (Category Control Number NMTR, NMTR7)
Model Code
BBC-FL5

Product specifications

Used with
Feeder circuits
15 x 5 mm
20 x 5 mm
30 x 5 mm
25 x 5 mm
12 x 5 mm
All 5 mm thick flat busbars
Compact system
System for flat busbar
60 mm system
Type
  • 60 mm system
  • Compact system
  • System for flat busbar
Features
Self-extinguishing acc. UL 94
Accessory/spare part type
Contact protection rail
Accessory
Spare part
Voltage rating (UL CSA 13)
Max. 600 V AC
Degree of protection
Feeder circuits
Functions
Current limiting circuit breaker, refer to approbation report
Bar cover
Accessory
Temperature resistance
Up to 110 °C
Material
Silicon free, chlorine free

Export product specification