Download document () of 20

107193
Model code: AKU70/10

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Conductor connection terminal 16-70mm², 10 mm

General specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
107193
EAN
4015081069569
Product Length/Depth
21 mm
Product Height
42 mm
Product Width
32 mm
Product Weight
0.07 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
UL (File No. E307559)
UL508A
CE marking
CSA (Class No. 3211-37)
UL (Category Control Number NMTR2, NMTR8)
IEC 60439-1
North America (UL listed, CSA certified)
CSA-C22.2 No. 14
CSA (File No. 236217)
Model Code
AKU70/10

Product specifications

Used with
All 10 mm thick flat busbars
Feeder circuits
Connection
60 mm system
185 mm system
Compact system
Special features
With integrated retaining spring, open terminal chamber and captive terminal screw
Type
  • 185 mm system
  • 60 mm system
  • Compact system
  • Connection
Width clamp
20.5 mm
Degree of protection
Feeder circuits
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Terminal contact area
14 mm x 14 mm
Voltage rating (UL CSA 13)
Max. 600 V AC
Busbar thickness - max
10 mm
Busbar thickness - min
10 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
70 mm²
Rated operational current (Ie) - max
400 A
Functions
Universal conductor connection terminal
Connections
Current limiting circuit breaker, refer to approbation report
Rated operation current (Ie)
400 A
Suitable for
Round conductor connection
Strip conductor connection
Flat rail
Sector conductor connection
Rated operational current
400 A
Terminal capacity (conductor)
16 mm² - 70 mm²
3 segments of 9 mm x 0.8 mm (2x)
AWG 4 - AWG 2/0
9 mm x 0.8 mm (6x)

Export product specification