Download document () of 20

107898
Model code: M22-CK20

Eaton Moeller® series M22 Contact element, Cage Clamp, Front fixing, 2 N/O, 24 V 3 A, 220 V 230 V 240 V 4 A

General specifications

Product Name
Eaton Moeller® series M22 Accessory Contact element
Catalog Number
107898
EAN
4015081075355
Product Length/Depth
43 mm
Product Height
10 mm
Product Width
38 mm
Product Weight
0.012 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 14-05
EN 60947-5
CSA Std. C22.2 No. 94-91
UL 508
IEC 60947-5
CSA
CE
CSA Class No.: 3211-03
IEC/EN 60947-5
UL
CSA File No.: 012528
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94-91
UL/CSA
IEC
IEC 60947-5-1
UL File No.: E29184
UL Category Control No.: NKCR
Model Code
M22-CK20

Product specifications

Used with
Can be used with NZM3, 4 circuit-breaker: up to three standard auxiliary contacts can be clipped into the circuit-breaker.
Can be used with NZM1 circuit-breaker: a standard auxiliary contact can be clipped into the circuit-breaker.
Can be used with NZM1, 2, 3 circuit-breaker: a trip-indicating auxiliary contact can be clipped into the circuit-breaker.
Can be used with NZM2 size circuit-breaker: a standard auxiliary contact can be clipped into the circuit-breaker.
Can be used with NZM4 circuit-breaker: up to two standard auxiliary contacts can be clipped into the circuit-breaker.
Type
Auxiliary contact
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Spring clamp connection
Operating frequency
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Actuating force - max
10 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
4 A
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.05 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2
Number of switches (fault signal)
0
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Contact configuration
2 NO
Connection type
Front fixing
Double contact
Cage Clamp
Mounting method
Front fastening
Overvoltage category
III
Control circuit reliability
1 failure per 5,000,000 switching operations (statistically determined, at 5 V DC/1 mA)
1 failure per 10,000,000 switching operations (Statistically determined, at 24 V DC/5 mA)
Degree of protection
IP20
Model
Top mounting and integrable
Lamp holder
None
Terminal capacity (AWG)
1 x (20 - 18)
2 x (20 - 18)
Terminal capacity (solid/flexible with ferrule)
1 x (0,5 - 1,5) mm²
2 x (0,5 - 0,75) mm²
Terminal capacity (stranded)
0.5 - 1.5 mm²
Short-circuit protection
PKZM0-10/FAZ-B6/1, Contacts, Max. short-circuit protective device, Fuseless
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts
Max. 10 A gG/gL, Fuse, Auxiliary contacts
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 115 V
4 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at DC-13, 110 V
0.6 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.3 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Rated operational current (Ie) at DC-13, 60 V
1 A
Rated operational current for specified heat dissipation (In)
4 A
Rated operational voltage (Ue) at AC - max
230 V
Rated operational voltage (Ue) at DC - max
220 V
Terminal capacity (flexible with ferrule)
0.5 - 1.5 mm²
Terminal capacity (solid)
0.5 - 1.5 mm²

Export product specification

Certification reports

eCAD model

Installation instructions

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.