Document downloaden () van 20

107900
Model Code: LAB-BAR_22TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 22HP

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107900
EAN
4015081075454
Product Length/Depth
5 mm
Product Height
30 mm
Product Width
398 mm
Product Weight
0.016 kg
Compliances
RoHS conform
Model Code
LAB-BAR_22TE

Delivery program

Type
Additional equipment
Accessory/spare part type
Other
Accessory

Technical Data - Mechanical

Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Number of module space units (total)
22

Additional information

Functions
Additional equipment

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.