Download document () of 20

108371
Model code: BPZ-FP-600/100-RMQ

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate RMQ, for HxW=100x600mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
108371
EAN
4015081080052
Product Length/Depth
35 mm
Product Height
105 mm
Product Width
525 mm
Product Weight
0.65 kg
Compliances
RoHS conform
Model Code
BPZ-FP-600/100-RMQ

Product specifications

Used with
RMQ
Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification