Download document () of 20

10CIF06

Eaton Bussmann series low voltage british standard fuse, 10A, AC 600 V, DC 250 V, HRCI-CB, 14 x 61 mm, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
10CIF06
EAN
5027590428545
UPC
051712550840
Product Length/Depth
61 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
12.25 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
10 A
Voltage rating
600 V
Voltage type
AC/DC
Breaking capacity
200 kA

Export product specification