Download document () of 20

111102
Model code: BPZ-WB3S-600/7/1

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall trough for three-component system HxWxD=760x600x180mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111102
EAN
4015081106639
Product Length/Depth
185 mm
Product Height
730 mm
Product Width
100 mm
Product Weight
5.34 kg
Compliances
RoHS conform
Model Code
BPZ-WB3S-600/7/1

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
760 mm
Suitable for enclosure building length/depth
180 mm
Suitable for enclosure building width
600 mm
Suitable for height
760 mm
Suitable for length/depth
180 mm
Suitable for width
600 mm
Application
Three steps system
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification