Download document () of 20

111316
Model code: BPZ-RPP-600/7

Eaton xEnergy Basic LV systems Low voltage switchgear. Plastic back plate HxW = 760 x 600 mm

General specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111316
EAN
4015081108770
Product Length/Depth
645 mm
Product Height
2 mm
Product Width
515 mm
Product Weight
0.54 kg
Compliances
RoHS conform
Model Code
BPZ-RPP-600/7

Product specifications

Type
Additional equipment
Surface finishing
Other
Color
Gray
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
600 mm
Suitable for height
760 mm
Suitable for width
600 mm
Material
Plastic
Housing material
Plastic
Mounting method
Flush mounting
Suitable for
Rear panel use
Functions
Additional equipment

Export product specification