Download document () of 20

111427
Model code: BP-MSL-7-W-PSN

Eaton xEnergy Basic LV systems Low voltage switchgear. Vertical/Middle add-on connection Element MSW H=760mm, white

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111427
EAN
4015081109883
Product Length/Depth
55 mm
Product Height
710 mm
Product Width
85 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Model Code
BP-MSL-7-W-PSN

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
Load capacity - max
0 kg
RAL-number
9016
Suitable for enclosure building height
760 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Application
Mounting side wall
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.