Download document () of 20

112344
Model code: BPZ-FPS/650

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate support, H=650mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
112344
EAN
4015081119042
Product Length/Depth
660 mm
Product Height
10 mm
Product Width
37 mm
Product Weight
1.12 kg
Compliances
RoHS conform
Model Code
BPZ-FPS/650

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Suitable for height
650 mm
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Mounting rail
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification