Download document () of 20

114773
Model code: XVTL-IC-12/16

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate, for HxW=1600x1200mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
114773
EAN
4015081141739
Product Length/Depth
1450 mm
Product Height
28 mm
Product Width
1133 mm
Product Weight
23.4 kg
Compliances
RoHS conform
Model Code
XVTL-IC-12/16

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.