Download document () of 20

119102
Model code: BP-U-3S-800/7-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting trim ring, sheet steel door, locking rotary lever for 3-component system, W = 800 mm, H = 760 mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119102
EAN
4015081172399
Product Length/Depth
70 mm
Product Height
765 mm
Product Width
835 mm
Product Weight
8.36 kg
Compliances
RoHS conform
Model Code
BP-U-3S-800/7-P

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
760 mm
Suitable for width
800 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification