Download document () of 20

119123
Model code: BP-U-3S-800/15-P-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting trim ring, sheet steel door, locking rotary lever for 3-component system, W = 800 mm, H = 1560 mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119123
EAN
4015081172603
Product Length/Depth
70 mm
Product Height
1565 mm
Product Width
835 mm
Product Weight
14.79 kg
Compliances
RoHS conform
Model Code
BP-U-3S-800/15-P-W

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1560 mm
Suitable for width
800 mm
Cover/door type
Rotary lever
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification