Download document () of 20
To be discontinued

119276
Model code: BPZ-FPK-800/250-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=250x800mm, blind, plastic

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119276
EAN
4015081174133
Product Length/Depth
40 mm
Product Height
255 mm
Product Width
725 mm
Product Weight
0.727 kg
Compliances
RoHS conform
Model Code
BPZ-FPK-800/250-BL

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
250 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
Untreated
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Plastic
Mounting position
Horizontal
Housing material
Plastic
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification