Download document () of 20

120744
Model code: BPZ-MPL-NZM1X-800-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for multiple mounting NZM1 vertical W=800mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
120744
EAN
4015081185740
Product Length/Depth
90 mm
Product Height
165 mm
Product Width
700 mm
Product Weight
2.6 kg
Compliances
RoHS conform
Model Code
BPZ-MPL-NZM1X-800-MV

Product specifications

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
800 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Suitable for
Multiple mounting
Functions
Additional equipment

Export product specification