Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=125x1200mm, with 45 mm device cutout
| Product Name | 
                                                Eaton xEnergy Basic front plate
                                             | 
| Catalog Number | 
                                                120791
                                             | 
| EAN | 
                                                4015081186211
                                             | 
| Product Length/Depth | 
                                                35 mm
                                             | 
| Product Height | 
                                                130 mm
                                             | 
| Product Width | 
                                                1125 mm
                                             | 
| Product Weight | 
                                                1.33 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                BPZ-FP/MSW-1200/125-45
                                             | 
| Type | 
                                                Additional equipment
                                             | 
| Front plate cutout size | 
                                                45 mm
                                             | 
| Number of height units | 
                                                0
                                             | 
| Suitable for enclosure building height | 
                                                125 mm
                                             | 
| Suitable for enclosure building width | 
                                                1200 mm
                                             | 
| Suitable for width | 
                                                1200 mm
                                             | 
| Surface finishing | 
                                                With powder coating  Powder coating | 
| Color | 
                                                Light gray (RAL 7035)
                                             | 
| Material | 
                                                Sheet steel  Steel | 
| Mounting position | 
                                                Horizontal  Vertical | 
| Housing material | 
                                                Sheet steel
                                             | 
| Number of rows | 
                                                1
                                             | 
| Mounting method | 
                                                Flush mounting  Floor standing distribution board Surface mounting | 
| Functions | 
                                                Additional equipment
                                             | 
| Number of module space units (total) | 
                                                57
                                             |