Download document () of 20

12191000104

Eaton Crouse-Hinds series EXIT Clear exit sign, 50-60 Hz, Gray, LED, 166 lumens, Polycarbonate, Wall/ceiling mount, Includes cover, 2 x M20 metal thread, 110-277 Vac, 110-250 Vdc

General specifications

Product Name
Eaton's Crouse-Hinds series EXIT Clear exit sign
Catalog Number
12191000104
EAN
4250217413094
Product Length/Depth
380.5 mm
Product Height
175 mm
Product Width
76 mm
Product Weight
2 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 21
Zone 1
Ingress protection (IP) ratings
IP66
Frequency rating
50-60 Hz
Lamp type
LED
Lumens
166
Material
Polycarbonate
Special features
Includes cover
Voltage rating
110-277 Vac, 110-250 Vdc
Housing finish color
Gray
Trade size
2 x M20 metal thread
Mounting
Wall/ceiling

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.