Download document () of 20

123155
Model code: IZMX16H3-U16W

Eaton Moeller series IZMX/INX - ACB. IZMX16, 3p, 1600 A, Icu (<= 440V/690V 42/42): 65 kA, Ics (<= 440V/690V 42/42): 50 kA, Ir 800 A - 1600 A, Withdrawable, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123155
EAN
4015081207602
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
24.82 kg
Compliances
RoHS conform
Certifications
IEC 60947
IEC Rated
EN Listed
EN 60947
Model Code
IZMX16H3-U16W

Product specifications

Used with
IZMX17
Amperage Rating
1600 A
Number of poles
Three-pole
Type
Withdrawable
Position of connection for main current circuit
Back side

Export product specification