Download document () of 20

123237
Model code: INX16B4-08W

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector 4p, 800A, withdrawable

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
123237
EAN
4015081208425
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
32.49 kg
Compliances
RoHS conform
Model Code
INX16B4-08W

Product specifications

Rated uninterrupted current (Iu)
800 A
Mounting Method
Withdrawable
Number of poles
Four-pole
Type
Switch disconnector
Position of connection for main current circuit
Back side

Export product specification