Download document () of 20

123362
Model code: INX16B3-08F

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 3p, 800A, fixed, 16B3, 08F

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
123362
EAN
4015081209675
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
18.715 kg
Compliances
RoHS conform
Model Code
INX16B3-08F

Product specifications

Rated uninterrupted current (Iu)
800 A
Mounting Method
Fixed
Number of poles
Three-pole
Type
Switch disconnector
Position of connection for main current circuit
Back side

Export product specification