Eaton Bussmann series Fuse-link, LV, 125 A, AC 400 V, NH00, gFF, IEC, dual indicator, insulated gripping lugs
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
125NHFF00BI-400
|
| EAN |
5027590429870
|
| Product Length/Depth |
79 mm
|
| Product Height |
57 mm
|
| Product Width |
30 mm
|
| Product Weight |
166 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| Amperage Rating |
125 A
|
| Voltage rating |
400 V
|
| Voltage type |
AC
|
| Breaking capacity |
120 kA
|
| Class |
Class gFF
|
| Frequency rating - min |
45 Hz
|
| Frequency rating - max |
62 Hz
|
| Fuse size |
NH00
|
| Insulated metal gripping lugs (IMGL) |
Yes
|
| Suitable for |
SD00-D Single pole NH Fuse base
Microswitch 170H0236 TD00-D Triple pole NH Fuse base |