Download document () of 20

125NHM2B

Fuse-link, low voltage, 125 A, AC 500 V, NH2, aM, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
125NHM2B
EAN
5027590430166
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
54 mm
Product Weight
651 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
125 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class aM

Product specifications

Fuse size
NH2
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
SD2-D Single pole NH Fuse base
Microswitch 170H0235
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD2-D Triple pole NH Fuse base

Export product specification